??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1680411044 - TM-I 20 MC NE WS
Bill of material
Weidmueller 1680411044
Preview
Product number of the Manufacturer
1680411044
Manufacturer Type Description
TM-I 20 MC NE WS
Short Description
Cable coding system, 4 mm, Polyamide 66, white
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4008190914769
Manufacturer Name
Weidmueller Group
label space present
Yes
color
white
material
Plastic
Combustibility class
V2
Without halogens
Yes
Mass
0.000 kg
depth
2 mm
height
19.7 mm
width
4 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models