??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Gühring
Description
1679 - WN MACH-REAMER HR500
Bill of material
1679 8.000
Item ID
Item Name
VHM CARBO MA,-REIBAHLE KK-HR500 D WN HA
Company Code
GG
Cutting Tool Material, Manufacturer Naming
VHM
Standard Number
WN
Cutting Diameter
mm
Manufacturing ISO Tolerance Class
H7
Protruding Length
mm
Usable Length
mm
Overall Length
mm
Cuttingedge Length, max.
mm
Function Length
mm
Shank Length
mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Standard of Characteristics
DIN4000-126
Number of Cutting Edges
Helix Direction
N
Cutting Tool Material
HF
Coolant Entrance Style Code
8
Coolant Exit Style Code
7
Coating
OHNE
Weight
kg
Tool Style Code
1
Connection Code, Machine Side
Previews
3D
Dimension
2D
Download CAD models