??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1677140000 - MF 8/5 MC NE WS
Bill of material
Weidmueller 1677140000
Preview
Product number of the Manufacturer
1677140000
Manufacturer Type Description
MF 8/5 MC NE WS
Short Description
Terminal marking, Pitch in mm: 5.00, Printed characters: neutral, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190475482
Manufacturer Name
Weidmueller Group
Grid dimensions
5 mm
color
white
Without halogens
Yes
Mass
0.000 kg
depth
3.800 mm
height
7.993 mm
width
4.831 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models