??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1676630000 - ZPV 1.5
Bill of material
Weidmueller 1676630000
Preview
Product number of the Manufacturer
1676630000
Manufacturer Type Description
ZPV 1.5
Short Description
Potential distributor terminal, Miscellaneous, 1.5, 250 V, 17.5 A, Number of connections: 1, TS 35, dark beige
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4008190460013
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
17.500 A
Number of levels
1
Rated current [In] for the power loss specification
17.500 A
Power loss, static, current-independent [Pls]
0.560 W
color
beige
Combustibility class
V0
material of insulation
PA
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
250 V
Mass
0.003 kg
depth
38.35 mm
height
67.898 mm
width
6.7 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
CAD modeli indir