??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1675350000 - KLBUE 2X2-6
Bill of material
Weidmueller 1675350000
Preview
Product number of the Manufacturer
1675350000
Manufacturer Type Description
KLBUE 2X2-6
Short Description
Shield connection terminal, Pitch in mm: 15.00, Cable diameter, max.: 6 mm, Steel
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4008190450083
Manufacturer Name
Weidmueller Group
max. permissible cable diameter
6 mm
min. permissible cable diameter
6 mm
Explosion tested design (EEx e)
Yes
Mass
0.010 kg
depth
23.986 mm
height
18 mm
width
15 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models