??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1674331 - Magnetic touch latch
Bill of material
16-7-4331
PREVIEW
Reference
16-7-4331
Material
ABS
Finish
white
A
43.5 mm
B
36 mm
C
15 mm
Previews
3D
尺寸
2D
下載CAD模型