??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674302 - Mini touch latch - snap-in installation
Bill of material
16-7-4302
PREVIEW
Reference
16-7-4302
Material
POM/PA
Finish
black
A
20 mm
B
10.9 mm
C
7 mm
weight
0.7 g
strength
1.2kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30318-mini-touch-latch-snap-in-installation.html
Previews
3D
Dimension
2D
Download CAD models