??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674300 - Touch latch - Snap-in installation
Bill of material
16-7-4300
PREVIEW
Reference
16-7-4300
Material
polymer
Finish
black
A
27.3 mm
B
14 mm
C
9.8 mm
weight
2.3 g
strength
3.5kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30317-touch-latch-snap-in-installation.html
Previews
3D
Dimension
2D
Download CAD models