??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674299 - Touch latch - Screw mounting - With counter plate
Bill of material
16-7-4299
PREVIEW
Reference
16-7-4299
Material
polymer
Finish
black
A
37 mm
B
36.3 mm
C
13.2 mm
weight
15 g
strength
3kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30316-touch-latch-screw-mounting-with-counter-plate.html
Previews
3D
Dimension
2D
Download CAD models