??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674298 - Touch latch - Screw mounting - Strong retaining force
Bill of material
16-7-4298
PREVIEW
Reference
16-7-4298
Material
polymer
Finish
black
A
71 mm
B
40 mm
C
16 mm
weight
24 g
strength
8kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30315-touch-latch-screw-mounting-strong-retaining-force.html
Previews
3D
Dimension
2D
Download CAD models