??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1674297 - Screw-on magnetic catch without counter plate - force 14 kg
Bill of material
16-7-4297
PREVIEW
Reference
16-7-4297
Material
304 stainless steel
Finish
polished
A
50 mm
B
17 mm
C
12.3 mm
D
40 mm
weight
41 g
strength
14kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30314-screw-on-magnetic-catch-without-counter-plate-force-14-kg.html
Previews
3D
Dimenze
2D
Stáhnout CAD model