??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pinet
Description
1674296 - Screw-on magnetic catch with counter plate - force 7 kg
Bill of material
16-7-4296
PREVIEW
Reference
16-7-4296
Material
brass
Finish
nickel plated
A
50 mm
B
17 mm
C
12 mm
D
40 mm
weight
32 g
strength
7kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30313-screw-on-magnetic-catch-with-counter-plate-force-7-kg.html
Previews
3D
Размер
2D
Сваляне на CAD модели