??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1674295 - Screw-on magnetic catch without counter plate - force 7 and14 kg - high temperature resistance
Bill of material
16-7-4295
PREVIEW
Reference
16-7-4295
Material
304 stainless steel
Finish
polished
A
50 mm
B
17 mm
C
12.3 mm
D
40 mm
weight
40 g
strength
14.3kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30312-screw-on-magnetic-catch-without-counter-plate-force-7-and14-kg-high-temperature-resistance.html
Previews
3D
尺寸
2D
下載CAD模型