??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674293 - Mini screw-on magnetic catch with counter plate - force 3 kg
Bill of material
16-7-4293
PREVIEW
Reference
16-7-4293
Material
polymer
Finish
white
A
34 mm
B
12 mm
C
6 mm
D
25 mm
E
11 mm
F
30 mm
G
20 mm
weight
13 g
strength
3kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30310-mini-screw-on-magnetic-catch-with-counter-plate-force-3-kg.html
Previews
3D
Dimension
2D
Download CAD models