??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674214 - Snap-in knuckle catch in plastic
Bill of material
16-7-4214
PREVIEW
Reference
16-7-4214
Material
polymer
Finish
white
A
43 mm
B
21.2 mm
C
10 mm
weight
5.2 g
strength
2kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26084-snap-in-knuckle-catch-in-plastic.html
Previews
3D
Dimension
2D
Download CAD models