??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674209 - Snap-in magnets without counterplate
Bill of material
16-7-4209
PREVIEW
Reference
16-7-4209
Material
POM
Finish
black
A
41 mm
B
13 mm
C
14.6 mm
weight
5.5 g
strength
3kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26081-snap-in-magnets-without-counterplate.html
Previews
3D
Dimension
2D
Download CAD models