??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
1674204 - Sealed compact magnetic catch
Bill of material
16-7-4204
PREVIEW
Reference
16-7-4204
Material
polymer
Finish
white
A
45 mm
B
17 mm
weight
9 g
strength
3kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26076-sealed-compact-magnetic-catch.html
Previews
3D
Wymiar
2D
Pobierz modele CAD