??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674081 - Sealed magnetic catch
Bill of material
16-7-4081
PREVIEW
Reference
16-7-4081
Material
polymer
Finish
white
A
50 mm
B
21 mm
C
13 mm
D
40 mm
weight
21 g
strength
3kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25992-sealed-magnetic-catch.html
Previews
3D
Dimension
2D
Download CAD models