??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674015 - Snap-in magnets
Bill of material
16-7-4015
PREVIEW
Reference
16-7-4015
Material
polypropylene
Finish
white
A
39.5 mm
B
10 mm
C
11 mm
D
35 mm
E
8.2 mm
Note
for sheetmetal thickness 1.5mm
weight
8 g
strength
4kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/24999-snap-in-magnets.html
Previews
3D
Dimension
2D
Download CAD models