??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1674012 - Plastic budget latch with strike plate
Bill of material
16-7-4012
PREVIEW
Reference
16-7-4012
Material
acetal resin
Finish
black
A
83 mm
B
22 mm
C
14 mm
weight
32 g
W
90° mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25645-plastic-budget-latch-with-strike-plate.html
Previews
3D
Dimenze
2D
Stáhnout CAD model