??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Pinet
Description
1673838 - Touch latch in steel
Bill of material
16-7-3838
PREVIEW
Reference
16-7-3838
Material
steel
Finish
nickel plated and white plastic
A
33 mm
C
11 mm
weight
20 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25912-touch-latch-in-steel.html
Previews
3D
Размер
2D
Сваляне на CAD модели