??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
1673682 - Self-adhesive magnetic profile
Bill of material
16-7-3682
PREVIEW
Reference
16-7-3682
Material
flexible magnet
Finish
self adhesive
B
19 mm
C
1.5 mm
weight
112 g
strength
55 g/cm²
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25000-self-adhesive-magnetic-profile.html
Previews
3D
Dimenze
2D
Stáhnout CAD model