??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673673 - Counter plate for magnetic catch 16-7-3672
Bill of material
16-7-3673
PREVIEW
Reference
16-7-3673
Material
steel
Finish
zinc plated
A
66 mm
B
12 mm
C
2 mm
D
54 mm
weight
11 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25995-counter-plate-for-magnetic-catch-16-7-3672.html
Previews
3D
Dimension
2D
Download CAD models