??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1673672 - Screw-on magnetic catch without counterplate - force 12 kg
Bill of material
16-7-3672
PREVIEW
Reference
16-7-3672
Material
polypropylene
Finish
white
A
74 mm
B
14 mm
C
17.5 mm
D
64 mm
weight
37 g
strength
12kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25986-screw-on-magnetic-catch-without-counterplate-force-12-kg.html
预览
3D
尺寸标注
2D
下载CAD模型