??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673492 - Screw-on magnetic catch with counterplate - force 3 kg
Bill of material
16-7-3492
PREVIEW
Reference
16-7-3492
Material
polypropylene
Finish
white
A
39.8 mm
B
13.7 mm
C
11.7 mm
weight
16.5 g
strength
2 à 3kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25979-screw-on-magnetic-catch-with-counterplate-force-3-kg.html
Previews
3D
Dimension
2D
Download CAD models