??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673490 - Flush compact catch without counterplate - high temperature resistance
Bill of material
16-7-3490
PREVIEW
Reference
16-7-3490
Material
steel
Finish
zinc plated
A
26 mm
B
12 mm
D
13.5 mm
E
14.2 mm
F
16.5 mm
weight
17.5 g
strength
4.2kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25997-flush-compact-catch-without-counterplate-high-temperature-resistance.html
Previews
3D
Dimension
2D
Download CAD models