??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673483 - Screw-on magnetic catch with counterplate - force 4 kg
Bill of material
16-7-3483
PREVIEW
Reference
16-7-3483
Material
zinc die-cast
Finish
nickel plated
A
52.2 mm
B
16 mm
C
15 mm
weight
49 g
strength
4kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25980-screw-on-magnetic-catch-with-counterplate-force-4-kg.html
Previews
3D
Dimension
2D
Download CAD models