??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1673391 - Screw-on magnetic catches with counterplate - force 8 kg - high temperature resistance
Bill of material
16-7-3391
PREVIEW
Reference
16-7-3391
Material
zinc die-cast
Finish
nickel plated
A
86 mm
B
16.4 mm
C
15.6 mm
E
16 mm
F
92 mm
H
2 mm
Note
temperature up to 80°c
G
76 mm
weight
112 g
strength
8kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25990-screw-on-magnetic-catches-with-counterplate-force-8-kg-high-temperature-resistance.html
Previews
3D
尺寸
2D
下載CAD模型