??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Pinet
Description
1673390 - Screw-on magnetic catch without counterplate - force 4 kg
Bill of material
16-7-3390
PREVIEW
Reference
16-7-3390
Material
polymer
Finish
white
A
48 mm
B
15 mm
C
19.2 mm
D
38 mm
weight
13 g
strength
4kg
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25987-screw-on-magnetic-catch-without-counterplate-force-4-kg.html
预览
3D
尺寸标注
2D
下载CAD模型