??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
1673351 - Counter plate for magnetic catch 16-7-3390
Bill of material
16-7-3351
PREVIEW
Reference
16-7-3351
Material
steel
Finish
zinc plated
A
41 mm
B
14 mm
C
1.5 mm
D
31 mm
weight
6 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25994-counter-plate-for-magnetic-catch-16-7-3390.html
Previews
3D
尺寸
2D
下載CAD模型