??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673349 - Counter plate for part numbers 16-7-3378, 16-7-3387, 16-7-3490 and 16-7-3651
Bill of material
16-7-3349
PREVIEW
Reference
16-7-3349
Material
steel
Finish
zinc plated
A
15.1 mm
B
3 mm
weight
4 g
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26001-counter-plate-for-part-numbers-16-7-3378-16-7-3387-16-7-3490-and-16-7-3651.html
Previews
3D
Dimension
2D
Download CAD models