??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673289 - Budget latches - square 4x4
Bill of material
16-7-3289
PREVIEW
Reference
16-7-3289
Material
steel
Finish
zinc plated
A
85 mm
B
16.5 mm
C
7.7 mm
D
3.5 mm
E
3 mm
F
23 mm
H
16 mm
G
67 mm
weight
45 g
S
3.6 mm
W
90° mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25647-budget-latches-square-4x4.html
Previews
3D
Dimension
2D
Download CAD models