??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673288 - Budget latches - square 4x4
Bill of material
16-7-3288
PREVIEW
Reference
16-7-3288
Material
steel
Finish
zinc plated
A
75 mm
B
14.5 mm
C
7 mm
D
3 mm
E
2.5 mm
F
20 mm
H
14.5 mm
G
61 mm
weight
32.5 g
S
3.6 mm
W
90° mm
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25646-budget-latches-square-4x4.html
Previews
3D
Dimension
2D
Download CAD models