??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1670947 - Q 1,5/2FL/11-11KU-ESA BK
Bill of material
PHOENIX CONTACT 1670947
Product number of the Manufacturer
1670947
Short Description
Connector set
Long Description
Connector set, QUICKON connection, 0.75 mm² ... 1.5 mm², 250 V, 17.5 A, black
Manufacturer Type Description
Q 1,5/2FL/11-11KU-ESA BK
International product number
4017918371791
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated current
17.500 A
Combustibility class
V0
Min. operating temperature
-25 °C
Max. operating temperature
80 °C
Pole number
2
Degree of protection (IP), mounted
IP65
max. operating ambient temperature
80 °C
Material of the contact coat
Pre-nickel plated and tin-plated
Degree of soiling
3
PE connection present
No
min. connectable conductor cross-section
0.750 mm^2
max. connectable conductor cross-section
1.500 mm^2
screen connection present
No
Number of control contacts
2
With thread
Yes
GTIN
4017918371791
Manufacturer product designation
Connector set
Manufacturer product description
QUICKON nut, black, including cap, seal, and splice ring
Product type
Q 1,5/2FL/11-11KU-ESA BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part