??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1670895 - QSS 19
Bill of material
PHOENIX CONTACT 1670895
Product number of the Manufacturer
1670895
Short Description
Socket wrench
Long Description
Socket wrench
Manufacturer Type Description
QSS 19
Preview
International product number
4017918157920
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
diameter
26 mm
length
155 mm
material
Steel, galvanized
Delivery conditions
not relevant
Designation
not available
weight of item
0.090 kg
Key width
19 mm
VDE tested
No
flexible shaft present
No
isolation protection (1000 V) present
No
quality characteristic record of ingoing material
not available
length of shaft
155 mm
GTIN
4017918157920
Manufacturer product designation
Socket wrench
Manufacturer product description
Socket wrench, for tightening and unscrewing the QUICKON union nut, wrench size 19 mm
Product type
QSS 19
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82041100
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part