??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1670646 - QSS 27
Bill of material
PHOENIX CONTACT 1670646
Product number of the Manufacturer
1670646
Short Description
Socket wrench
Long Description
Socket wrench
Manufacturer Type Description
QSS 27
Preview
International product number
4017918156329
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
165 mm
Delivery conditions
not relevant
Designation
not available
weight of item
0.128 kg
Key width
27 mm
VDE tested
No
flexible shaft present
No
isolation protection (1000 V) present
No
quality characteristic record of ingoing material
not available
length of shaft
165 mm
GTIN
4017918156329
Manufacturer product designation
Socket wrench
Manufacturer product description
Allen wrench, for loosening and fastening the QUICKON union nut, WAF 27 mm
Product type
QSS 27
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82041100
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part