??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1670400000 - ESO 7 P DIN A4 GE
Bill of material
Weidmueller 1670400000
Preview
Product number of the Manufacturer
1670400000
Manufacturer Type Description
ESO 7 P DIN A4 GE
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, yellow
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190430726
Manufacturer Name
Weidmueller Group
Grid dimensions
6.300 mm
color
yellow
Mass
0.013 kg
depth
0.13 mm
height
29.55 mm
width
6.500 mm
customs tariff number (TARIC)
39219010
URL
URL
Previews
3D
2D
Download CAD models