??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1670390000 - ESO 7 P DIN A4 WS
Bill of material
Weidmueller 1670390000
Preview
Product number of the Manufacturer
1670390000
Manufacturer Type Description
ESO 7 P DIN A4 WS
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190430719
Manufacturer Name
Weidmueller Group
Grid dimensions
6.300 mm
color
white
Mass
0.013 kg
depth
0.13 mm
height
29.55 mm
width
6.500 mm
customs tariff number (TARIC)
39219010
URL
URL
Previews
3D
2D
Download CAD models