??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1670380000 - ESO 5 P DIN A4 GE
Bill of material
Weidmueller 1670380000
Preview
Product number of the Manufacturer
1670380000
Manufacturer Type Description
ESO 5 P DIN A4 GE
Short Description
Terminal marking, Printed characters: without, horizontal and vertical, yellow
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4008190430702
Manufacturer Name
Weidmueller Group
Grid dimensions
16.500 mm
color
yellow
Mass
0.014 kg
depth
0.13 mm
height
39.75 mm
width
16.250 mm
customs tariff number (TARIC)
39202021
URL
URL
Previews
3D
2D
Download CAD models