??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1670206 - QSS 22
Bill of material
PHOENIX CONTACT 1670206
Product number of the Manufacturer
1670206
Short Description
Socket wrench
Long Description
Socket wrench
Manufacturer Type Description
QSS 22
Preview
International product number
4017918146399
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
diameter
30 mm
length
155 mm
material
Steel, galvanized
Delivery conditions
not relevant
Designation
not available
weight of item
0.095 kg
Key width
22 mm
VDE tested
No
flexible shaft present
No
isolation protection (1000 V) present
No
quality characteristic record of ingoing material
not available
length of shaft
155 mm
GTIN
4017918146399
Manufacturer product designation
Socket wrench
Manufacturer product description
Allen wrench, for loosening and fastening the QUICKON union nut, WAF 22 mm
Product type
QSS 22
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
82041100
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part