??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1665075 - EWR
Bill of material
PHOENIX CONTACT 1665075
Product number of the Manufacturer
1665075
Short Description
Contact insertion and removal tool
Long Description
Universal tool, Range of articles: VARIOCON, Contact insertion and removal tool, min. conductor cross section: 0.14 mm², max. conductor cross section: 0.56 mm², Type of contact: Socket + pin
Manufacturer Type Description
EWR
Preview
International product number
4017918127725
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
GTIN
4017918127725
Manufacturer product designation
Contact insertion and removal tool
Manufacturer product description
Universal tool, Range of articles: VARIOCON, Contact insertion and removal tool, min. conductor cross section: 0.14 mm², max. conductor cross section: 0.56 mm², Type of contact: Socket + pin
Manufacturer product family
VARIOCON
Product type
EWR
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part