??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1663069-1
Bill of material
1663069-1
Part Number
1663069-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1663069-1
TE Internal Description
OSP PCB JACK W.195 LEGS
RF Interface
OSP
RF Connector Style
Jack
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Stainless Steel
Body Material Finish
Plated
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
4.95 mm [ .195 in ]
RF Connector Coupling Mechanism
Push-On
RF Contact Captivation Method
Epoxy
RF Connector Mated Outer Diameter
7.62 mm [ .3 in ] Approximate
Height Above PC Board
9.53 mm [ .375 in ]
Terminal Length
4.95 mm [ .195 in ]
Pin Diameter
1.27 mm
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
18 GHz
Packaging Method
Package
Dielectric Material
PTFE
Previews
3D
2D
Download CAD models