??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1662298 - SACC-M12FS-5CON-PG 7
Bill of material
PHOENIX CONTACT 1662298
Product number of the Manufacturer
1662298
Short Description
Connector
Long Description
Connector, Universal, 5-position, Socket straight M12, A-coded, Screw connection, knurl material: Plastic, cable gland Pg7, external cable diameter 4 mm ... 6 mm
Manufacturer Type Description
SACC-M12FS-5CON-PG 7
Preview
International product number
4017918100469
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
HB
certificate/approval
cULus Recognized
net weight
0.016 kg
Type of interlock
Screw locking
max. operating ambient temperature
85 °C
Material of the contact coat
CuSnZn
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Insertion cycles, min.
50
Conductor connection method
Screw connection
Design of housing surface
PA
material of housing
Polyamide (PA)
Design of housing
straight
min. connectable conductor cross-section
0.250 mm^2
screen connection present
No
Number of control contacts
5
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
A-coded
External cable diameter, min.
4 mm
External cable diameter, max.
6 mm
screened
No
max. connectable conductor cross-section
0.750 mm^2
Status display present
No
Material used for the thread ring
Plastic
Type of plug-in contact, outside
Female (socket)
GTIN
4017918100469
Manufacturer product designation
Connector
Manufacturer product description
Connector, Universal, 5-position, Socket straight M12, A-coded, Screw connection, knurl material: Plastic, cable gland Pg7, external cable diameter 4 mm ... 6 mm
Product type
SACC-M12FS-5CON-PG 7
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)