??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1660669 - HCC 4-MC
Bill of material
PHOENIX CONTACT 1660669
Product number of the Manufacturer
1660669
Short Description
Plug
Long Description
Plug, nom. voltage: 400 V, nominal current: 13.5 A, connection method: Crimp connection, Rated cross section: 1.5 mm², cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: gray
Manufacturer Type Description
HCC 4-MC
Preview
International product number
4017918022266
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
rated voltage
400 V
Min. line cross section, rigid
0.200 mm^2
rated current
13.500 A
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Power loss per pole, current-dependent [PlIp]
0.770 W
color
Grey
net weight
0.015 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Design of electrical connection
crimp connection
Design
Pin insert
min. connectable conductor cross-section
0.200 mm^2
max. connectable conductor cross-section
4 mm^2
tackable possible
No
total number of poles (without ground contact)
10
GTIN
4017918022266
Manufacturer product designation
Plug
Manufacturer product description
Plug, nom. voltage: 400 V, nominal current: 13.5 A, connection method: Crimp connection, Rated cross section: 1.5 mm², cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: gray
Product type
HCC 4-MC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part