??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1658532 - VS-SI-FP-2F
Bill of material
PHOENIX CONTACT 1658532
Product number of the Manufacturer
1658532
Short Description
Front plate
Long Description
Front plate
Manufacturer Type Description
VS-SI-FP-2F
Preview
International product number
4046356162876
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
5
width
51 mm
height
45 mm
material
PBT
Surface
not relevant
Number of plug-connection openings
2
GTIN
4046356162876
Manufacturer product designation
Front plate
Manufacturer product description
Front plate, plastic, with two Freenet slots
Product type
VS-SI-FP-2F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models