??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1658260-2
Bill of material
1658260-2
Part Number
1658260-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1658260-2
TE Internal Description
RF BOARD TO BOARD ASSY, 750 PC
RF Interface
Compression Coax Board-to-Board
RF Connector Style
Plug
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Voltage Rating
125 VAC
Body Material
Phosphor Bronze
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Printed Circuit Board
Surface Mount
RF Connector Coupling Mechanism
Push-On
RF Contact Captivation Method
Mechanical
Detent
Without
Product Length
4 mm [ .157 in ]
RF Connector Mated Outer Diameter
4.55 mm [ .179 in ] Approximate
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Operating Frequency
6 GHz
Packaging Method
Tape & Reel
Dielectric Material
PTFE
Previews
3D
2D
Download CAD models