??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1658008 - VS-08-RJ45-5-Q/IP20 BK
Bill of material
PHOENIX CONTACT 1658008
Product number of the Manufacturer
1658008
Short Description
RJ45 connector
Long Description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Plastic, connection method: Insulation displacement connection, connection cross section: AWG 26- 23, cable outlet: straight, color: black, Ethernet
Manufacturer Type Description
VS-08-RJ45-5-Q/IP20 BK
Preview
International product number
4046356138536
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
14 mm
height
14.600 mm
rated voltage
72 V
rated current
1.750 A
Application standards
not available
Combustibility class
V0
Min. operating temperature
-20 °C
Max. operating temperature
70 °C
certificate/approval
cULus Listed, EAC
length
55.800 mm
depth
55.800 mm
Max. line cross section, flexible
0.250 mm^2
min. connectable conductor cross-section multiple wire
0.130 mm^2
Min. line cross section, flexible
0.130 mm^2
max. connectable conductor cross-section multiple wire
0.250 mm^2
Pole number
8
Degree of protection (IP), mounted
IP20
Contact design
Pin
Material of the contact
Copper alloy
max. operating ambient temperature
70 °C
Material of the contact coat
Gold over nickel
Degree of soiling
2
Overvoltage category
I
PE connection present
No
Conductor connection method
IDC fast connection
seal present
No
Locking present
No
material of housing
Plastic
Size of connection thread
not relevant
EMC design present
No
number of cable inlets
1
Arrangement of the cable lead-in
straight
Coding (head 1)
without
GTIN
4046356138536
Manufacturer product designation
RJ45 connector
Manufacturer product description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Plastic, connection method: Insulation displacement connection, connection cross section: AWG 26- 23, cable outlet: straight, color: black, Ethernet
Product type
VS-08-RJ45-5-Q/IP20 BK
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CH
Deeplink
Deeplink
Previews
3D
2D
Download CAD models