??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1657708 - VS-SI-FP-2DSUB9-GC-BU/ST
Bill of material
PHOENIX CONTACT 1657708
Product number of the Manufacturer
1657708
Short Description
Front plate
Long Description
Front plate, number of positions: 9
Manufacturer Type Description
VS-SI-FP-2DSUB9-GC-BU/ST
Preview
International product number
4046356118347
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
51 mm
height
45 mm
material
PBT
Surface
not relevant
Type of plug connector system
2x D-SUB 9
GTIN
4046356118347
Manufacturer product designation
Front plate
Manufacturer product description
Front plate with contact inserts, plastic, 2x D-SUB 9, socket/pin
Product type
VS-SI-FP-2DSUB9-GC-BU/ST
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models