??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1656961 - VS-SI-SCREW-GC
Bill of material
PHOENIX CONTACT 1656961
Product number of the Manufacturer
1656961
Short Description
Mounting set
Long Description
Mounting set
Manufacturer Type Description
VS-SI-SCREW-GC
Preview
International product number
4046356073899
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
net weight
0.001 kg
GTIN
4046356073899
Manufacturer product designation
Mounting set
Manufacturer product description
Mounting set, for DSUB gender changer contact inserts
Product type
VS-SI-SCREW-GC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
73181582
Country of origin
TW
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part