??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1656657 - VS-SI-FP-BP
Bill of material
PHOENIX CONTACT 1656657
Product number of the Manufacturer
1656657
Short Description
Front plate
Long Description
Front plate, material: PBT
Manufacturer Type Description
VS-SI-FP-BP
Preview
International product number
4046356030021
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
width
51 mm
height
12 mm
material
Plastic
Surface
not relevant
GTIN
4046356030021
Manufacturer product designation
Front plate
Manufacturer product description
Front plate, material: PBT
Product type
VS-SI-FP-BP
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model